Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Bases for vibration-damping levelling foot LS.VA-40-14

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d1
DIM02 [mm]
l2
DIM03 [mm]
d2
DIM04 [mm]
h
DIM05 [mm]
l2 0
DIM06 [N/mm^2]
l2 0.4
DIM07 [N/mm^2]
l2 0.6
DIM08 [N/mm^2]
Area damping insert
DIM09 [mm^2]
Static load
DIM10 [N]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
340124
LS.VA-32-8.5
32
23.1
5.3
8.5
15
5.3
4.8
4.6
239
96
12
Product details
340126
LS.VA-30-14
32
23.1
5.3
14.0
15
5.3
4.8
4.6
239
96
12
Product details
340130
LS.VA-40-8.5
40
30.0
6.0
8.5
17
6.0
5.6
5.4
452
180
20
Product details
340132
LS.VA-40-14
40
30.0
6.0
14.0
17
6.0
5.6
5.4
452
180
20
Product details
340134
LS.VA-50-8.5
50
40.0
6.0
8.5
19
6.0
5.0
4.7
1000
400
31
Product details
340136
LS.VA-50-14
50
40.0
6.0
14.0
19
6.0
5.0
4.7
1000
400
31
Product details
340138
LS.VA-60-14
60
50.5
5.0
14.0
24
5.0
3.9
3.5
1709
680
50
Product details
340140
LS.VA-60-24
60
50.5
5.0
24.0
24
5.0
3.9
3.5
1709
680
45
Product details
Comprimi la tabella (8 prodotti)
Numero d'ordine340132
ShorttextBases for vibration-damping levelling feet
Ultime modifiche03.02.2025 06:45:53
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties